??
Catalog navigation
Download CAD models
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 3
HELP_VARIABLE
Company
SRD-FA
Description
HA32-CS-408 - Accessories for profiles - Pinball slider nuts - Euro standard slot width 8.2-40 series
Bill of material
HA32-CS-408-M5
CODE
code
HA32-CS-408
M
TYPE
type
Marble slider nut
MAT
Material
carbon steel
SUR
surface treatment
nickel plating
WEI
weight (g)
USE
use
Used for fastening European standard profiles and accessories with slot width of 8.2mm. The marble slider nut can only be put into the slot from the profile end notch. After being loaded, the marble slider is positioned against the bottom of the profile slot, and it is convenient to install.
LINK
link
https://www.srdfaa.com/product/1141603220561.html