??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA32-KJ-308,HA32-KJ-308-T - Accessories for European standard 30 profiles - elastic fasteners - European standard groove width 8.2-30 series
Bill of material
HA32-KJ-308
CODE
RT
rabbet
8.2
MOD
model
TYPE
Elastic fasteners
MAT
texture
carbon steel
SUR
surface treatment
Nickel
WEI
weight
g
USE
For the 90° connection of 2 European standard profiles with a groove width of 8.2 mm, the connector is hidden inside the profile. The wrench hole needs to be machined at one end of the profile. The other profile attacks the M8 screw tooth at one end. With 1 M8 flat head bolt.
LINK
https://www.srdfaa.com/product/1141603220276.html