??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA32-KJ-4010,HA32-KJ-4010-T - 45 series of profile accessories - elastic fasteners - European standard slot width 10.2-45 series
Bill of material
HA32-KJ-4010
CODE
MOD
Model
RT
rabbet
10
TYPE
Elastic fasteners
MAT
Material
carbon steel
SUR
surface treatment
The surface is nickel plated
WEI
weight
g
USE
For two grooves 10.2mm wide European standard profile 90 degrees connection, the connector is hidden in the profile, need to be machined at one end of the profile wrench hole. Another profile a section of attack M12 teeth. A flat head bolt with an M12.
LINK
https://www.srdfaa.com/product/1141603220722.html