??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA32-KJ-4010,HA32-KJ-4010-T - Japanese standard 40 profile accessories - elastic fastener - Japanese standard slot width 10-40 series
Bill of material
HA32-KJ-4010
CODE
code
MOD
Model
TYPE
type
elastic fastener
MAT
Material
carbon steel
SUR
surface treatment
nickel plating
WEI
weight (g)
USE
use
Used for 90° connection of 2 standard profiles with slot width of 10mm, the connecting piece is hidden in the profile. Machining spanner hole at one end of profile. One end of another profile tapping M12 screw tooth. With 1 M12 flat head bolt.
LINK
link
https://www.srdfaa.com/product/1141603220658.html