??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
HA32-PS-G306 - Accessories for national standard 30 profile - shrapnel nut - national standard groove width 6.2-30 series
Bill of material
HA32-PS-G306-M4
CODE
RT
rabbet
6.2
TYPE
type
shrapnel nut
MAT
carbon steel
SUR
surface treatment
The surface is nickel plated
WEI
weight
g
USE
use
It is used to connect and fasten the national standard profile with a groove width of 6.2mm and accessories. The shrapnel nut can only be put into the groove in advance from the notch of the end face of the profile. After installation, the shrapnel can be positioned at any position by supporting the bottom of the profile. Easy installation.
LINK
https://www.srdfaa.com/product/1141603220427.html