??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
HA32-TB-4010 - Japanese standard 40 profile accessories -T bolts - Japanese standard slot width 10-40 series
Bill of material
HA32-TB-4010-M8-L25
CODE
code
HA32-TB-4010-M8
L
TYPE
type
T bolt
MAT
Material
carbon steel
SUR
surface treatment
WEI
weight (g)
USE
use
Used for fastening the standard profile with slot width of 10mm and accessories. Put the T-bolt directly into the slot from the profile notch, rotate it 90°, and then tighten it with the flange nut to lock and position. Easy to install.
LINK
link
https://www.srdfaa.com/product/1141603220671.html