??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
HA32-TB-4010-M8 - European standard 50/60 profile accessories - T-bolts - European standard slot width 10.2-50/60 series
Bill of material
HA32-TB-4010-M8-L25
CODE
HA32-TB-4010-M8
L
RT
rabbet
10
TYPE
T nut
MAT
Material
carbon steel
SUR
surface treatment
Nickel
WEI
weight
USE
For the fastening of European standard profiles with a slot width of 10.2 mm. Put the slip screw T bolt into the groove from any position in the profile slot, rotate it 90°, and then tighten it with a flange nut to lock and locate it for easy installation.
LINK
https://www.srdfaa.com/product/1141603220818.html