??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
HA32-TB-G306-M6 - Accessories for national standard 30 profile - T-bolt - national standard groove width 6.2-30 series
Bill of material
HA32-TB-G306-M6-L16
CODE
RT
rabbet
6.2
TYPE
type
T-bolt
MAT
carbon steel
SUR
surface treatment
The surface is nickel plated
WEI
weight
g
USE
use
It is used to connect and fasten the national standard profile with a groove width of 6.2mm and accessories. Put the T-bolt directly into the groove from the notch of the profile, rotate it by 90 °, and then tighten it with the flange nut to lock and position. Easy installation.
LINK
https://www.srdfaa.com/product/1141603220430.html