??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
HA32-TS-4010 - European standard 50/60 profile accessories - T nut - European standard slot width 10.2-50/60 series
Bill of material
HA32-TS-4010-M5
CODE
HA32-TS-4010
M
RT
rabbet
10
TYPE
T-nut
MAT
Material
carbon steel
SUR
surface treatment
Nickel
WEI
weight
g
USE
For european standard profiles with a groove width of 10.2mm to be fastened with accessories. The T-nut, which will be bolted together, is placed directly into the groove from the profile port, rotated 90 degrees, and the bolt can be tightened and positioned for easy installation.
LINK
https://www.srdfaa.com/product/1141603220814.html