??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
HA32-YS-G408 - Accessories for national standard 40 profile - semicircular nut - national standard groove width 8.2-40 series
Bill of material
HA32-YS-G408-M5
CODE
RT
rabbet
8.2
TYPE
type
semi-circular nut
MAT
carbon steel
SUR
surface treatment
The surface is nickel plated
WEI
weight [g]
3.52
USE
use
It is used to connect and fasten the national standard profile with a groove width of 6.2mm and accessories. The semicircular nut can be put into the groove from any position of the profile notch, and the installation is fast. It is applicable to international profiles with circular arc at the bottom of the groove.
LINK
https://www.srdfaa.com/product/1141603220570.html