??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA41-CC-308-W12,HA41-CC-308-W12-T - Accessories for Euro 30 profiles - L-type side slot connectors - Euro standard slot width 8.2-30 series
Bill of material
HA41-CC-308-W12
CODE
RT
rabbet
8.2
MOD
TYPE
L-shaped side groove connector
MAT
SUS304
SUR
One-sided silk
WEI
G
g
M
6
W
12
USE
For two European standard profiles with a groove width of 8.2 mm, cut at a 45° angle and then 90 degrees vertically connected, the connector is hidden in the profile, and 4 M6 set screws are used.
LINK
https://www.srdfaa.com/product/1814864049744.html