??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA41-CC-4510-W20,HA41-CC-4510-W20-T - 45 series of profile accessories - L-type side groove connector - European standard slot width 10.2-45 series
Bill of material
HA41-CC-4510-W20
CODE
MOD
Model
RT
rabbet
10
TYPE
L-shaped side groove connector
MAT
Material
SUS304
SUR
One-sided silk
WEI
weight
g
USE
For 2 groove width of 10.2mm European standard profile at one end cutting 45 degrees after 90 degrees connecting, with 4 M8 tight screws
LINK
https://www.srdfaa.com/product/1141603220757.html