??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA41-CC-4510-W20,HA41-CC-4510-W20-T - Accessories for Euro 50/60 series profiles - L-type side slot connectors - Euro standard slot width 10.2-50/60 series
Bill of material
HA41-CC-4510-W20
CODE
MOD
Model
RT
rabbet
10
TYPE
L-shaped side groove connector
MAT
Material
SUS304
SUR
surface treatment
One-sided silk
WEI
weight
g
USE
For 2 groove width of 10.2mm European standard profile at one end cutting 45 degrees after 90 degrees connecting, with 4 M8 tight screws
LINK
https://www.srdfaa.com/product/1141603220809.html