??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA41-CC-G306-W10-GT,HA41-CC-G306-W10 - Accessories for national standard 30 profile - L-shaped side groove connector - national standard groove width 6.2-30 series
Bill of material
HA41-CC-G306-W10
CODE
RT
rabbet
6.2
MOD
Model
TYPE
type
L-type side groove connector
MAT
SUS304
SUR
surface treatment
One-sided silk
WEI
weight
g
M
6.0
W
10
USE
use
It is used for 90 degree vertical connection after cutting 45 degree angle of two national standard profiles with groove width of 6.2mm, and the connector is hidden in the profile. Equipped with 4 M6 set screws.
LINK
https://www.srdfaa.com/product/1141603220336.html