??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
SRD-FA
Description
HA51-DG-4510-4590,HA52-DG-4510-4590 - 45 series of profile accessories - plastic end cap - European standard slot width 10.2-45 series
Bill of material
HA51-DG-4510-4590
CODE
RT
rabbet
10
TYPE
Plastic end cap
MAT
Material
PA
YS
Surface color
WEI
weight
14.3 g
USE
Flat-sealed groove strip is used to seal the exposed notches on the profile, which acts as dust protection, protection, sealing and aesthetics, and can be used for 45 profiles of European standard and daily standard slot 10
LINK
https://www.srdfaa.com/product/1141603220772.html