??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA51-DG-G408-4040,HA52-DG-G408-4040 - GB 40 profile accessories - plastic end cover - GB slot width 8.2-40 series
Bill of material
HA51-DG-G408-4040
CODE
RT
rabbet
8.2
TYPE
type
plastic end cap
MAT
PA
SUC
Surface color
WEI
weight
5.21 g
USE
use
The end cap is used to seal the leaky end face on the profile, which plays a role in dustproof, protective, sealing and aesthetics.This product is suitable for profiles of national standard 40 slots and 8
LINK
https://www.srdfaa.com/product/1141603220607.html