??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA51-DG-G408-8080,HA52-DG-G408-8080 - GB 40 profile accessories - plastic end cover - GB slot width 8.2-40 series
Bill of material
HA51-DG-G408-8080
CODE
RT
rabbet
8.2
TYPE
type
plastic end cap
MAT
PA
SUC
Surface color
WEI
weight
20 g
USE
use
The end cover is used to seal the leaking end face on the profile, which plays the role of dust prevention, protection, sealing and beauty. This product is applicable to the profile of national standard 40 slot 8.
LINK
https://www.srdfaa.com/product/1141603220612.html