??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA61-MF-4010-A,HA62-MF-4010-A - Accessories for Euro 50/60 profiles - Sealant strips - Euro standard slot width 10.2-50/60 series
Bill of material
HA61-MF-4010-A
CODE
RT
rabbet
10
TYPE
Sealing strips
MAT
Material
rubber
YS
Surface color
WEI
weight
0.082 kg/m
USE
The sealing strip is used to seal the exposed notch on the profile, which plays the role of dustproof, protective, sealing and aesthetics, and can be used for the European standard 50/60 slot 10mm profile sealing
LINK
https://www.srdfaa.com/product/1773442805872.html