??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA61-MF-408-B,HA62-MF-408-B - Accessories for national standard 40 profile - sealant strip - national standard groove width 8.2-40 series
Bill of material
HA61-MF-408-B
CODE
RT
rabbet
8.2
TYPE
type
sealing strip
MAT
rubber
SUC
Surface color
WEI
weight
0.037 kg/m
USE
use
The sealing strip is used to seal the exposed notch on the profile, which plays the role of dustproof, protection, sealing and aesthetics. Can be used for European standard 40, national standard 40 groove 8mm profile seal.
LINK
https://www.srdfaa.com/product/1650274767344.html