??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA71-JG-408,HA71-JG-408-T-1 - Standard 40 profile accessories - interval fixed block - Standard slot width 8.2-40 series
CODE
code
MOD
Model
TYPE
type
Spacer block
MAT
Material
PVC
SUR
surface treatment
lucency
G
weight (g)
11.42
USE
use
Used for 2 European standard (or national standard) profiles fixed plate with slot width of 8.2mm. Insert the t-shaped foot of the interval fixing block into the profile slot, and then rotate it 90° to fix it on the profile. After the plate mounting hole can be fixed on the profile with bolts.
LINK
link
https://www.srdfaa.com/product/1141603220572.html