??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA71-PF-4010,HA72-PF-4010 - 45 series of profile accessories - flat seal slot strip - European standard slot width 10.2mm-45 series
Bill of material
HA71-PF-4010
CODE
RT
rabbet
10
TYPE
Flat-sealed slot strip
MAT
Material
PVC
YS
Surface color
WEI
weight
0.025 kg/m
USE
Flat-sealed groove strip is used to seal the exposed notches on the profile, which acts as dust protection, protection, sealing and aesthetics, and can be used for 45 profiles of European standard and daily standard slot 10
LINK
https://www.srdfaa.com/product/1141603220768.html