??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
SRD-FA
Description
HA71-PF-4010,HA72-PF-4010 - Accessories for Euro 50/60 profiles - Flat seal groove strip - Euro standard groove width 10.2-50/60 series
Bill of material
HA71-PF-4010-1
CODE
RT
rabbet
10
TYPE
Flat-sealed slot strip
MAT
Material
PVC
YS
Surface color
WEI
weight
0.025 kg/m
USE
The sealing strip is used to seal the exposed groove on the profile, which plays the role of dustproof, protective, sealing and aesthetics, and can be used for 50/60 profiles of the European standard groove 10.2mm
LINK
https://www.srdfaa.com/product/1141603220827.html