??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
HA71-ZH-408 - Accessories for national standard 40 profile - combined rubber strip - national standard groove width 8.2-40 series
Bill of material
HA71-ZH-408
CODE
HA71-ZH-408
RT
rabbet
8.2
TYPE
type
combination rubber strip
MAT
PVC
SUC
Surface color
light gray
WEI
weight
0.03 kg/m
USE
use
The combined adhesive strip is used to install plexiglass plate, aluminum-plastic plate and other plates in the profile frame. The plates do not need to process the installation hole, and can be installed later, which is convenient for installation
LINK
https://www.srdfaa.com/product/1857556839568.html
COLOR
0.827,0.827,0.827,0