??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
VIPDO
Description
HAB03
Bill of material
HAB03-12
CODE
HAB03
TYPE
Standard type/Fixed side
MAT
Material Quality
(S45C/①,③)(SS400/⑤⑥)
SUR
Surface treatment
Blackening/①,③,⑤,⑥
SPE
Specifications
D
d
Q
H
F
E
DG6
D
Z
Q1
E1
G
PCD
P.C.D
D1
Φd1
D2
Φd2
T
t
M1
M
S
D3
ΦD Shaft diameter of matching screw Rod
D4
Φd Outer Diameter of shaft end
D4ES
ΦdES
-0.005
D4EI
ΦdEI
A
ΦA Machining dimensions of shaft ends
B
B Machining dimensions of shaft ends
C
C Machining dimensions of shaft ends
M
Nominal thread
L
Nominal thread