??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
VIPDO
Description
HAC-51
Bill of material
HAC51-8-2-L100
CNSORDERNO
HAC51-8-2-L100
CODE
HAC51
TYPES
Standard nut type
AC
Accuracy class
C7
SL
Screw material
S55C
NL
Nut Material
SCM415H
SRHT
Screw Rod Heat treatment
high frequency
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
56~62HRC
NS
Nut Hardness
58~62HRC
SDOSR
Shaft diameter of screw Rod
8
LH
Lead length
2
L
Minimum unit 1
F
7.5
P
4.5
Y
54
BR
Ball diameter
1.2000
BDOSR
Base diameter of screw Rod
7.21
TD
Thread Direction
右旋
NONL
Number of nut loops
1圈3列
AE
Axial clearance
0.05以下
CKN
Basic Rated Load move
1.2
C0KN
Basic Rated Load quiet
2.1
BE
Bearing shape
RSH
Recommended screw holder
RSFSR
Recommended support for screw Rod
TA
The end of the supporting side shaft is not machined
TB
Change nut direction
TC
Do not machine the retaining ring groove on the supporting side shaft end
TE
Change support side shaft end length
TEE
TE=10~20,L remains unchanged and Y size becomes smaller
TF
Add fixed side shaft wrench position
TJ
Add 1 position of fixed side shaft end plane
TJJ
TK
Add 2 fixed side shaft planes
TKK