HAC6-D4SL-N2AFA-D4SL-NK2-H
Misumi
FA工厂自动化
39_铝合金型材用附件
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/39_accessories_for_al_extrusions/hac_d4sl_h_asmtab.prj},{NB=HAC6-D4SL-N2AFA-D4SL-NK2-H},{TYPE=HAC},{NO=6},{SWT=D4SL-N},{CMS=2},{BS=A},{HM=F},{DL=A},{IL=},{RK=General Shape, Metal},{HC=},{SSK=D4SL-NK2},{BM=4},{BL=30},{AM=5},{AL=12},{PPATH=hac_d4sl_h/hac_d4sl_h_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
Misumi
描述
HAC6-D4SL-N2_-H,HAC8-D4SL-N2_-H - Safety switch contact type (set for mounting hinged door and folding door units) 6 series (groove width 8 mm), 8 series (groove width 10 mm)
明细表
HAC6-D4SL-N2AFA-D4SL-NK2-H
PN
Part Number
HAC6-D4SL-N2AFA-D4SL-NK2-H
HAC6-D4SL-N2AFA-D4SL-NK2-H
NO
No.
6
6
SWT
Switch Type
D4SL-N
CMS
Conduit mouth size
2
BS
Built-in Switch
A(1NC/1NO+1NC/1NO)
D(2NC+2NC)
E(2NC/1NO+1NC/1NO)
H(3NC+2NC)
N(2NC/1NO+2NC/1NO)
R(3NC+3NC)
A(1NC/1NO+1NC/1NO)
D(2NC+2NC)
E(2NC/1NO+1NC/1NO)
H(3NC+2NC)
N(2NC/1NO+2NC/1NO)
R(3NC+3NC)
HM
Head Material
F(Resin)
D(Metal)
F(Resin)
D(Metal)
DL
Door Lock/Release Method
A(Mechanical lock type / DC24V solenoid release method)
G(DC24V solenoid lock type / mechanical release type)
A(Mechanical lock type / DC24V solenoid release method)
G(DC24V solenoid lock type / mechanical release type)
IL
Indicator Light
No indicator light
D(DC-driven orange LED indication)
No indicator light
D(DC-driven orange LED indication)
RK
Release Key
General Shape, Metal
HC
How to connect
terminal block
N(Connector)
terminal block
N(Connector)
SSK
Safety switch key (OMRON model number)
D4SL-NK2(No mounting rubber)
D4SL-NK2G(With mounting rubber)
D4SL-NK2(No mounting rubber)
D4SL-NK2G(With mounting rubber)
DT
Door Type
H