??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
VIPDO
Description
HAC61
Bill of material
HAC61-8-1-L100
CNSORDERNO
CODE
HAC61
TYPES
Standard nut type
AC
Accuracy class
C7
SL
Screw material
S55C
NL
Nut Material
SCM415H
SRHT
Screw Rod Heat treatment
high frequency
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
58~62HRC
NS
Nut Hardness
58~62HRC
SDOSR
Shaft diameter of screw Rod
8
LH
Lead length
L
最小单位1
Y
55.5
D
A
T
4
D1
D2
H
D3
d
3.4
BR
Ball diameter
NONL
Number of nut loops
TD
Thread Direction
Dextral
CKN
Basic Rated Load move
C0KN
Basic Rated Load quiet
TA
The end of the supporting side shaft is not machined
TB
Change nut direction
TC
Do not machine the retaining ring groove on the supporting side shaft end
TE
Change support side shaft end length
TEE
TE=10~20,L remains unchanged and Y size becomes smaller
TF
Add fixed side shaft wrench position
TJ
Add 1 position of fixed side shaft end plane
TJJ
TK
Add 2 fixed side shaft planes
TKK