??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
VIPDO
Description
HAH-31-35
Bill of material
HAH31-12-4-L150
CNSORDERNO
CODE
TYPES
Standard nut type
AC
Accuracy class
SL
Screw material
S55C
NL
Nut Material
SCM420
SRHT
Screw Rod Heat treatment
Induction heating quenching
NHT
Nut Heat treatment
Carburizing quenching
SS
Screw hardness
56~62HRC
NS
Nut Hardness
58~62HRC
SDOSR
Shaft diameter of screw Rod
12
LH
Lead length
L
F
15.0
P
8.0
Y
85
BR
Ball diameter
BDOSR
Base diameter of screw Rod
TD
Thread Direction
Dextral
NONL
Number of nut loops
AE
Axial clearance
CKN
move
C0KN
quiet
BE
Bearing shape
RSH
Recommended screw holder
RSFSR
Recommended support for screw Rod