目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HAHPM-2-1-S
Harcourt
Control & Operating Components
Plastic Adjustable Handles
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/control_operating_components/plastic_adjustable_handles/hahpms.prj},{NB=HAHPM-2-1-S},{TS=M6},{TL=19},{TL1=19,38},{A=42},{B=29},{C=14},{D=6},{E=18},{F=38},{NS=6},{P=1.00},{SA=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Harcourt
Description
HAHPMS - Plastic Adjustable Handles Metric - Stud Type
Bill of material
HAHPM-2-1-S
ON
Ordering Number
HAHPM-2-1-S
HAHPM-2-1-S
MATH
Material of Handle
High-Impact Glass Filled Nylon
MATB
Material of Body
Threaded Steel
TS
Thread Size
M6
M6
TL
Thread Length
19
38
19
38
mm
A
42
42
mm
B
29
29
mm
C
14
14
mm
D
6
6
mm
E
18
18
mm
F
38
38
mm