目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HAHZ-2-1-S
Harcourt
Control & Operating Components
Zinc Adjustable Handles
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/control_operating_components/zinc_adjustable_handles/hahzs.prj},{NB=HAHZ-2-1-S},{TS=3/8-16},{TL=0.75},{TL1=.75,1,1.5,2},{A=3.03125000},{B=1.51562500},{C=0.62500000},{D=0.39062500},{E=0.82812500},{F=2.20312500},{NS=0.37500},{P=0.06250},{SA=0.56200},{AON=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Harcourt
Description
HAHZS - Zinc Adjustable Handles - Stud Type
Bill of material
HAHZ-2-1-S
ON
Ordering Number
HAHZ-2-1-S
HAHZ-2-1-S
MATH
Material of Handle
Zinc Alloy
MATB
Material of Body
Steel, Black Oxided
TS
Thread Size
3/8-16
3/8-16
TL
Thread Length
3/4
1
1 1/2
2
3/4
1
1 1/2
2
Inch
A
3 1/32
3 1/32
Inch
B
1 33/64
1 33/64
Inch
C
5/8
5/8
Inch
D
25/64
25/64
Inch
E
53/64
53/64
Inch
F
2 13/64
2 13/64
Inch