目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HAHZ-1-2-T
Harcourt
Control & Operating Components
Zinc Adjustable Handles
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harcourt/control_operating_components/zinc_adjustable_handles/hahzt.prj},{NB=HAHZ-1-2-T},{TS=5/16-18},{A1=2.4375,3.03125},{A=2.4375},{NS=0.31250},{P=0.05556},{SA=0.46900}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Harcourt
Description
HAHZT - Zinc Adjustable Handles - Tapped Type
Bill of material
HAHZ-1-2-T
ON
Ordering Number
HAHZ-1-2-T
HAHZ-1-2-T
MATH
Material of Handle
Zinc Alloy
MATB
Material of Body
Steel, Black Oxided
TS
Thread Size
5/16-18
5/16-18
TD
Thread Depth
7/16
7/16
Inch
A
2 7/16
3 1/32
2 7/16
3 1/32
Inch
B
1 7/32
1 7/32
Inch
C
17/32
17/32
Inch
D
19/64
19/64
Inch
E
45/64
45/64
Inch
F
1 53/64
1 53/64
Inch