??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Goebel
Description
Hammer drive blind rivet domed head aluminum - stainless steel A2
Bill of material
6060648200
DA
Outer diameter
4.8 mm
ART
Part ID
KTXT
Short text
HAMMER hammer impact rivet, domed head
MATD
Mandrel material
Stainless steel A2 [1.4301]
MATH
Body material
Aluminium AlMG 3
F
Form
KB
Grip range
mm
D1
Sleeve diameter
4.8 mm
L
Sleeve length
mm
FMAX
Fmax
mm
D2
Head diameter
mm
K
Head height
2.2 mm
D
Rivet mandrel diameter
0.00 mm
P
Mandrel length
0 mm
B
Drill hole diameter
mm
S
Shear values
3400 N
Z
Traction
2000 N
EAN
EAN number
ZTN
Customs tariff number
83082000
NORMDE
ISO NORM
ISO 7337
NORMEU
ISO NORM
-
SD
Layer thickness
3 - 5 μm
ROHS
Restriction of hazardous substances
yes