??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10B-agg-K (Ak in Al)
Bill of material
HARTING 09300100317
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300100317
DESCSHORT
Short Description
Bulkhead mounted housing, With metal cover, Size: 10 B, Low construction, Double locking lever (on the hood)
DESCLONG
Long Description
Bulkhead mounted housing, With metal cover, Size: 10 B, Low construction, Double locking lever (on the hood), Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 10B-agg-K (Ak in Al)
SUPPLIERALTNO
Alternative product number
09 30 010 0317
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
top section
AAO057
Product type
Han 10B-agg-K (Ak in Al)
AAO742
Brand
Han® B
AAS459
Corrosion resistance
Han® B
AAS461
Size
10 B
AAU734
Manufacturer product description
Bulkhead mounted housing, With metal cover, Size: 10 B, Low construction, Double locking lever (on the hood), Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, With metal cover, Size: 10 B, Low construction, Double locking lever (on the hood)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAD388
Flap cover present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAG410
UV-resistant
No