您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 19300100599
HARTING
Industrial connectors Han®
Hoods/Housings
Han® B Standard hoods/housings for industrial connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/6/30/93/13067.prj},{NB=19300100599},{MANUID=19300100599},{AAC820=-40},{AAC821=125},{AAP372=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/31/65/19_30_010_0599_cmyk01.tif__web.png},{DESCSHORT=Hood, Size: 10 B, High construction, Double locking lever, Top/side entry, 1x M32, 1x M32},{DESCLONG=Hood, Size: 10 B, High construction, Double locking lever, Top/side entry, 1x M32, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65, IP66, IP67},{MANUTYPEDESC=Han 10B-HTE/HSE-M32/32},{SUPPLIERALTNO=19 30 010 0599},{MANUNAME=HARTING},{DELTIME=42},{AAB224=Double sided},{AAB373=Transverse strap},{AAB396=powder-coated}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10B-HTE/HSE-M32/32
Bill of material
HARTING 19300100599
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19300100599
DESCSHORT
Short Description
Hood, Size: 10 B, High construction, Double locking lever, Top/side entry, 1x M32, 1x M32
DESCLONG
Long Description
Hood, Size: 10 B, High construction, Double locking lever, Top/side entry, 1x M32, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65, IP66, IP67
MANUTYPEDESC
Manufacturer Type Description
Han 10B-HTE/HSE-M32/32
SUPPLIERALTNO
Alternative product number
19 30 010 0599
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB224
Arrangement of the cable lead-in
Double sided
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, IP66, IP67
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
125
°C
AAM489
shackle position
Subsection
AAO057
Product type
Han 10B-HTE/HSE-M32/32
AAO742
Brand
Han® B
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® B
AAS460
Size of connection thread
M32
AAS461
Size
10 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: 10 B, High construction, Double locking lever, Top/side entry, 1x M32, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65, IP66, IP67
AAW338
Manufacturer product designation
Hood, Size: 10 B, High construction, Double locking lever, Top/side entry, 1x M32, 1x M32
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No