您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09405109901
HARTING
Industrial connectors Han®
Accessories
Frames
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{harting_qs/6/52/233/18639.prj},{NB=09405109901},{MANUID=09405109901},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{DESCSHORT=Mounting frames, Han® HPR Compact, Size: 10 B},{DESCLONG=Mounting frames, Han® HPR Compact, Size: 10 B},{MANUTYPEDESC=Han 10HPR-Compact mounting frame},{SUPPLIERALTNO=09 40 510 9901},{MANUNAME=HARTING},{DELTIME=28},{AAO057=Han 10HPR-Compact mounting frame},{AAS461=10 B},{AAS471=Screw},{AAU734=Mounting frames, Han® HPR Compact, Size: 10 B},{AAW338=Mounting frames, Han® HPR Compact, Size: 10 B},{COO=CN},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=420},{AAO676=09 40 510 9901},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10HPR-Compact mounting frame
Bill of material
HARTING 09405109901
MANUID
Product number of the Manufacturer
09405109901
DESCSHORT
Short Description
Mounting frames, Han® HPR Compact, Size: 10 B
DESCLONG
Long Description
Mounting frames, Han® HPR Compact, Size: 10 B
MANUTYPEDESC
Manufacturer Type Description
Han 10HPR-Compact mounting frame
SUPPLIERALTNO
Alternative product number
09 40 510 9901
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
Han 10HPR-Compact mounting frame
AAS461
Size
10 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Mounting frames, Han® HPR Compact, Size: 10 B
AAW338
Manufacturer product designation
Mounting frames, Han® HPR Compact, Size: 10 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink