??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16A-Kunststoff-AK (fuer Easy-Lock)
Bill of material
HARTING 09200165403
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200165403
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Thermoplastic, Size: 16 A
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Thermoplastic, Size: 16 A, Single locking lever, Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 16A-Kunststoff-AK (fuer Easy-Lock)
SUPPLIERALTNO
Alternative product number
09 20 016 5403
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Longitudinal strap
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han 16A-Kunststoff-AK (fuer Easy-Lock)
AAO742
Brand
Han A®
AAS461
Size
16 A
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Thermoplastic, Size: 16 A, Single locking lever, Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Thermoplastic, Size: 16 A
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink