피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
English
HARTING 09300160220
HARTING
Industrial connectors Han®
Hoods/Housings
Han® B Standard hoods/housings for industrial connectors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{harting_qs/6/30/93/4368.prj},{NB=09300160220},{MANUID=09300160220},{AAC820=-40},{AAC821=125},{AAP372=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/ea/1c/09_30_016_0220_cmyk02.tif__web.png},{DESCSHORT=Surface mounted housing, With thermo-plastic cover, Size: 16 B, High construction, Double locking lever (on the hood), Side entry, 1x Pg 21},{DESCLONG=Surface mounted housing, With thermo-plastic cover, Size: 16 B, High construction, Double locking lever (on the hood), Side entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65},{MANUTYPEDESC=Han 16B-asg1-K-21},{SUPPLIERALTNO=09 30 016 0220}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16B-asg1-K-21
Bill of material
HARTING 09300160220
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300160220
DESCSHORT
Short Description
Surface mounted housing, With thermo-plastic cover, Size: 16 B, High construction, Double locking lever (on the hood), Side entry, 1x Pg 21
DESCLONG
Long Description
Surface mounted housing, With thermo-plastic cover, Size: 16 B, High construction, Double locking lever (on the hood), Side entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 16B-asg1-K-21
SUPPLIERALTNO
Alternative product number
09 30 016 0220
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
125
°C
AAM489
shackle position
top section
AAO057
Product type
Han 16B-asg1-K-21
AAO742
Brand
Han® B
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® B
AAS460
Size of connection thread
PG21
AAS461
Size
16 B
AAS462
Mounting method of the cable gland
PG
AAU734
Manufacturer product description
Surface mounted housing, With thermo-plastic cover, Size: 16 B, High construction, Double locking lever (on the hood), Side entry, 1x Pg 21, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Surface mounted housing, With thermo-plastic cover, Size: 16 B, High construction, Double locking lever (on the hood), Side entry, 1x Pg 21
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAD388
Flap cover present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAG410
UV-resistant
No