??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16B Docking Frame (35 mm)
Bill of material
HARTING 09300161704
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300161704
DESCSHORT
Short Description
Docking frame, Stainless steel, Size: 16 B
DESCLONG
Long Description
Docking frame, Stainless steel, Size: 16 B
MANUTYPEDESC
Manufacturer Type Description
Han 16B Docking Frame (35 mm)
SUPPLIERALTNO
Alternative product number
09 30 016 1704
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
Han 16B Docking Frame (35 mm)
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Docking frame, Stainless steel, Size: 16 B
AAW338
Manufacturer product designation
Docking frame, Stainless steel, Size: 16 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink