??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16B Easy Hood
Bill of material
HARTING 11300160520
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11300160520
DESCSHORT
Short Description
Hood, Size: 16 B, Double locking lever, Side entry, 1x Integrated, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey)
DESCLONG
Long Description
Hood, Size: 16 B, Double locking lever, Side entry, 1x Integrated, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP54
MANUTYPEDESC
Manufacturer Type Description
Han 16B Easy Hood
SUPPLIERALTNO
Alternative product number
11 30 016 0520
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP54
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 16B Easy Hood
AAO742
Brand
Han® Easy Hood
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® Easy Hood
AAS460
Size of connection thread
Integrated
AAS461
Size
16 B
AAS462
Mounting method of the cable gland
Integrated
AAU734
Manufacturer product description
Hood, Size: 16 B, Double locking lever, Side entry, 1x Integrated, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP54
AAW338
Manufacturer product designation
Hood, Size: 16 B, Double locking lever, Side entry, 1x Integrated, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No