??
Catalog navigation
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16B-HCC-DL for flat cables
Bill of material
HARTING 09300164431
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300164431
DESCSHORT
Short Description
Hood, Flat cable entry, Size: 16 B, High construction, Double locking lever (on the hood), Polycarbonate (PC), Stainless steel, Top entry
DESCLONG
Long Description
Hood, Flat cable entry, Size: 16 B, High construction, Double locking lever (on the hood), Polycarbonate (PC), Stainless steel, Top entry, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 16B-HCC-DL for flat cables
SUPPLIERALTNO
Alternative product number
09 30 016 4431
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
top section
AAO057
Product type
Han 16B-HCC-DL for flat cables
AAO742
Brand
Han® B
AAS459
Corrosion resistance
Han® B
AAS461
Size
16 B
AAU734
Manufacturer product description
Hood, Flat cable entry, Size: 16 B, High construction, Double locking lever (on the hood), Polycarbonate (PC), Stainless steel, Top entry, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
AAW338
Manufacturer product designation
Hood, Flat cable entry, Size: 16 B, High construction, Double locking lever (on the hood), Polycarbonate (PC), Stainless steel, Top entry
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No