??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16B split hood
Bill of material
HARTING 09300160498
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300160498
DESCSHORT
Short Description
Panel feed through housing, High construction, Double locking lever, Top entry, 3x, Material (hood/housing): Aluminium die-cast, Material (seal): NBR
DESCLONG
Long Description
Panel feed through housing, High construction, Double locking lever, Top entry, 3x, Material (hood/housing): Aluminium die-cast, Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 16B split hood
SUPPLIERALTNO
Alternative product number
09 30 016 0498
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Transverse strap
AAB408
Design of housing
Feed-through header
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 16B split hood
AAO742
Brand
Han® B
AAP372
number of cable inlets
3
AAS459
Corrosion resistance
Han® B
AAU734
Manufacturer product description
Panel feed through housing, High construction, Double locking lever, Top entry, 3x, Material (hood/housing): Aluminium die-cast, Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Panel feed through housing, High construction, Double locking lever, Top entry, 3x, Material (hood/housing): Aluminium die-cast, Material (seal): NBR
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No