??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 16HPR-Compact-HSE-HC-SCL-M25
Bill of material
HARTING 19405160511
MANUID
Product number of the Manufacturer
19405160511
DESCSHORT
Short Description
Hood, Size: 16 HPR, High construction, Screw locking, Stainless steel, Side entry, 1x M25
DESCLONG
Long Description
Hood, Size: 16 HPR, High construction, Screw locking, Stainless steel, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 16HPR-Compact-HSE-HC-SCL-M25
SUPPLIERALTNO
Alternative product number
19 40 516 0511
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP6K9K acc. to ISO 20653
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Without
AAO057
Product type
Han 16HPR-Compact-HSE-HC-SCL-M25
AAO742
Brand
Han® HPR Compact
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® HPR Compact
AAS460
Size of connection thread
M25
AAS461
Size
16 HPR
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: 16 HPR, High construction, Screw locking, Stainless steel, Side entry, 1x M25, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
AAW338
Manufacturer product designation
Hood, Size: 16 HPR, High construction, Screw locking, Stainless steel, Side entry, 1x M25
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, Corrosion resistant
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
DEEPLINK
Deeplink
Deeplink