??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Han 1A-2+PE-s-f latch
Bill of material
HARTING 09100022701
MANUID
Product number of the Manufacturer
09100022701
DESCSHORT
Short Description
Inserts, Screw termination, Female, Polyamide (PA), RAL 9005 (jet black), Rated current: ‌10 A, Size: 1 A, Contacts: 2
DESCLONG
Long Description
Inserts, Screw termination, Female, Polyamide (PA), RAL 9005 (jet black), Rated current: ‌10 A, Size: 1 A, Contacts: 2, Conductor cross-section: 0.75 ... 1.5 mm², Copper alloy, Silver plated, Snap-in latches
MANUTYPEDESC
Manufacturer Type Description
Han 1A-2+PE-s-f latch
SUPPLIERALTNO
Alternative product number
09 10 002 2701
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Socket
AAB789
max. connectable conductor cross-section multiple wire
1.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.75 mm²
AAC036
wire protection present
No
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-30 °C
AAC821
Max. operating temperature
90 °C
AAF726
rated current
10 A
AAK496
material connector of connector insert
Thermoplast
AAO057
Product type
Han 1A-2+PE-s-f latch
AAO742
Brand
Han® 1A
AAP798
Application standards
EN 45545-2
AAS458
Conductor connection method
Screw connection
AAS461
Size
1 A
AAS465
Insertion cycles, min.
100
AAT080
Pole number
2
AAU734
Manufacturer product description
Inserts, Screw termination, Female, Polyamide (PA), RAL 9005 (jet black), Rated current: ‌10 A, Size: 1 A, Contacts: 2, Conductor cross-section: 0.75 ... 1.5 mm², Copper alloy, Silver plated, Snap-in latches
AAW338
Manufacturer product designation
Inserts, Screw termination, Female, Polyamide (PA), RAL 9005 (jet black), Rated current: ‌10 A, Size: 1 A, Contacts: 2
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
1.5 mm²
BAC739
Min. line cross section, flexible
0.75 mm²
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink