??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24B Easy Hood - gs
Bill of material
HARTING 11300240520
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11300240520
DESCSHORT
Short Description
Hood, Size: 24 B, Double locking lever, Side entry, 1x Integrated, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey)
DESCLONG
Long Description
Hood, Size: 24 B, Double locking lever, Side entry, 1x Integrated, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP54
MANUTYPEDESC
Manufacturer Type Description
Han 24B Easy Hood - gs
SUPPLIERALTNO
Alternative product number
11 30 024 0520
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP54
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 24B Easy Hood - gs
AAO742
Brand
Han® Easy Hood
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® Easy Hood
AAS460
Size of connection thread
Integrated
AAS461
Size
24 B
AAS462
Mounting method of the cable gland
Integrated
AAU734
Manufacturer product description
Hood, Size: 24 B, Double locking lever, Side entry, 1x Integrated, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP54
AAW338
Manufacturer product designation
Hood, Size: 24 B, Double locking lever, Side entry, 1x Integrated, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey)
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No