您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09405240311
HARTING
Industrial connectors Han®
Hoods/Housings
Han® HPR Compact Hoods/housings for harsh outdoor environments
Powered by
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
CAD模型選擇
{harting_qs/6/30/18586/18645.prj},{NB=09405240311},{MANUID=09405240311},{AAC820=-40},{AAC821=125},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{DESCSHORT=Bulkhead mounted housing, Size: 24 HPR, Screw locking},{DESCLONG=Bulkhead mounted housing, Size: 24 HPR, Screw locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653},{MANUTYPEDESC=Han 24HPR-Compact-HBM-for SCL},{SUPPLIERALTNO=09 40 524 0311},{MANUNAME=HARTING},{DELTIME=28},{AAB373=Screw},{AAB396=powder-coated},{AAB408=Add-on housing},{AAB504=powder-coated},{AAB515=Yes},{AAC108=IP65, IP68, IP6K9K acc. to ISO 20653},{AAM489=Without}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 24HPR-Compact-HBM-for SCL
Bill of material
HARTING 09405240311
MANUID
Product number of the Manufacturer
09405240311
DESCSHORT
Short Description
Bulkhead mounted housing, Size: 24 HPR, Screw locking
DESCLONG
Long Description
Bulkhead mounted housing, Size: 24 HPR, Screw locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 24HPR-Compact-HBM-for SCL
SUPPLIERALTNO
Alternative product number
09 40 524 0311
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP6K9K acc. to ISO 20653
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
125
°C
AAM489
shackle position
Without
AAO057
Product type
Han 24HPR-Compact-HBM-for SCL
AAO742
Brand
Han® HPR Compact
AAS459
Corrosion resistance
Han® HPR Compact
AAS461
Size
24 HPR
AAU734
Manufacturer product description
Bulkhead mounted housing, Size: 24 HPR, Screw locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
AAW338
Manufacturer product designation
Bulkhead mounted housing, Size: 24 HPR, Screw locking
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, Corrosion resistant
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
BAD388
Flap cover present
No
BAG410
UV-resistant
No
DEEPLINK
Deeplink
Deeplink