??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 32A-asg1-QB-29
Bill of material
HARTING 09200320231
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200320231
DESCSHORT
Short Description
Surface mounted housing, Size: 32 A, High construction, Double locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x Pg 29
DESCLONG
Long Description
Surface mounted housing, Size: 32 A, High construction, Double locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x Pg 29, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 32A-asg1-QB-29
SUPPLIERALTNO
Alternative product number
09 20 032 0231
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB504
Housing coating
powder-coated
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 32A-asg1-QB-29
AAO742
Brand
Han A®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han A®
AAS460
Size of connection thread
PG29
AAS461
Size
32 A
AAS462
Mounting method of the cable gland
PG
AAU734
Manufacturer product description
Surface mounted housing, Size: 32 A, High construction, Double locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x Pg 29, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
AAW338
Manufacturer product designation
Surface mounted housing, Size: 32 A, High construction, Double locking lever, Polycarbonate (PC), Stainless steel, Side entry, 1x Pg 29
BAA097
color of housing
Grey
BAA351
color
Grey
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No