??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 32A-Cover w. cord (Plastic)
Bill of material
HARTING 09200325408
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200325408
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 32 A, Double locking lever
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 32 A, Double locking lever, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 32A-Cover w. cord (Plastic)
SUPPLIERALTNO
Alternative product number
09 20 032 5408
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Transverse strap
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han 32A-Cover w. cord (Plastic)
AAO742
Brand
Han A®
AAS461
Size
32 A
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 32 A, Double locking lever, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 32 A, Double locking lever
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink