??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 32A-Protect. Cover-M-f. Hood+Base
Bill of material
HARTING 09200325401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200325401
DESCSHORT
Short Description
Protection cover, for hoods, Metal, Size: 32 A, Double locking lever, Powder-coated, Degree of protection: IP65
DESCLONG
Long Description
Protection cover, for hoods, Metal, Size: 32 A, Double locking lever, Powder-coated, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 32A-Protect. Cover-M-f. Hood+Base
SUPPLIERALTNO
Alternative product number
09 20 032 5401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han 32A-Protect. Cover-M-f. Hood+Base
AAO742
Brand
Han A®
AAS461
Size
32 A
AAU734
Manufacturer product description
Protection cover, for hoods, Metal, Size: 32 A, Double locking lever, Powder-coated, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for hoods, Metal, Size: 32 A, Double locking lever, Powder-coated, Degree of protection: IP65
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink