您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09300325406
HARTING
Industrial connectors Han®
Hoods/Housings
Han® B Standard hoods/housings for industrial connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/6/30/93/4584.prj},{NB=09300325406},{MANUID=09300325406},{BAA039=125},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/aa/7e/09_30_032_5406.tif__web.png},{DESCSHORT=Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 32 B, Double locking lever},{DESCLONG=Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 32 B, Double locking lever, Degree of protection: IP65},{MANUTYPEDESC=Han 32B-C-f. HSM / HBM w. cord (Plastic)},{SUPPLIERALTNO=09 30 032 5406},{MANUNAME=HARTING},{DELTIME=28},{AAB373=Transverse strap},{AAC108=IP65}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 32B-C-f. HSM / HBM w. cord (Plastic)
Bill of material
HARTING 09300325406
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300325406
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 32 B, Double locking lever
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 32 B, Double locking lever, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 32B-C-f. HSM / HBM w. cord (Plastic)
SUPPLIERALTNO
Alternative product number
09 30 032 5406
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Transverse strap
AAC108
Degree of protection (IP), mounted
IP65
AAO057
Product type
Han 32B-C-f. HSM / HBM w. cord (Plastic)
AAO742
Brand
Han® B
AAS461
Size
32 B
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 32 B, Double locking lever, Degree of protection: IP65
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 32 B, Double locking lever
BAA039
max. operating ambient temperature
125
°C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink