??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A-AK
Bill of material
HARTING 09200035428
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200035428
DESCSHORT
Short Description
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever
DESCLONG
Long Description
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
MANUTYPEDESC
Manufacturer Type Description
Han 3A-AK
SUPPLIERALTNO
Alternative product number
09 20 003 5428
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Longitudinal strap
AAC108
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
AAO057
Product type
Han 3A-AK
AAO742
Brand
Han A®
AAS461
Size
3 A
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
AAW338
Manufacturer product designation
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink